How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.82 in | I: | 4.34 in |
| T: | 1.188 | F: | 3.38 |
| D: | 2.94 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 1.69 |
| BF: | 0.41 | AE2: | 0.39 |
| LQ: | 5.19 in | Center Distance (in): | 2.63 in |
| C: | 8 in | AG: | 7 |
| B: | 7.38 | AK: | 4.5 |
| BD: | 6.5 | J: | 6.38 in |
| AD: | 6.01 | AE1: | 0.6 |
| V: | 1.94 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Series Code: | GR | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Center Distance (in): | 2.63 | Output RPM: | 350 |
| Model Code: | HMQ826 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.875 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1420 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.693 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 1130 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

