Grove Gear W8260562.20 - HMQ826-7.5-H1-140-20
Part #:W8260562.20
Catalog #:HMQ826-7.5-H1-140-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | BF: | 0.41 |
| V: | 1.94 in | F: | 3.38 |
| RQ: | 4.82 in | D: | 2.94 |
| B: | 7.38 | I: | 4.34 in |
| AE1: | 0.6 | BE: | 0.38 in |
| G: | 1.69 | J: | 6.38 in |
| AE2: | 0.39 | Center Distance (in): | 2.63 in |
| AD: | 6.01 | LQ: | 5.19 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 6.5 | AG: | 7 |
| T: | 1.25 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output RPM: | 233 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.956 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Motor Frame Size: | 140 |
| Model Code: | HMQ826 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Thrust Rating - output shaft: | 1609 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1235 in/lbs |

