Grove Gear W8260568.20 - HMQ826-40-H1-140-20
Part #:W8260568.20
Catalog #:HMQ826-40-H1-140-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | V: | 1.94 in |
| AE1: | 0.6 | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 7 |
| AE2: | 0.39 | G: | 1.69 |
| RQ: | 4.82 in | BD: | 6.5 |
| B: | 7.38 | I: | 4.34 in |
| Center Distance (in): | 2.63 in | AD: | 6.01 |
| C: | 8 in | D: | 2.94 |
| T: | 1.25 | BF: | 0.41 |
| AK: | 4.5 | LQ: | 5.19 in |
| F: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-H1 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.695 |
| Series Code: | GR | Model Code: | HMQ826 |
| Ratio Range: | 40:1 | Output RPM: | 43 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Output Torque Rating (in-lb): | 1854 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

