Grove Gear W8260569.16 - HMQ826-50-H1-140-16
Part #:W8260569.16
Catalog #:HMQ826-50-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | Center Distance (in): | 2.63 in |
| BF: | 0.41 | I: | 4.34 in |
| AE2: | 0.39 | AJ: | 5.88 |
| AE1: | 0.6 | BD: | 6.5 |
| V: | 1.94 in | B: | 7.38 |
| C: | 8 in | AD: | 6.01 |
| RQ: | 4.82 in | G: | 1.69 |
| AK: | 4.5 | LQ: | 5.19 in |
| D: | 2.94 | J: | 6.38 in |
| F: | 3.38 | T: | 1 |
| BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 2.63 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ826 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.42 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1843 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

