Grove Gear W8260570.18 - HMQ826-60-H1-140-18
Part #:W8260570.18
Catalog #:HMQ826-60-H1-140-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AK: | 4.5 |
| F: | 3.38 | Center Distance (in): | 2.63 in |
| AD: | 6.01 | B: | 7.38 |
| AE1: | 0.6 | V: | 1.94 in |
| T: | 1.125 | C: | 8 in |
| BF: | 0.41 | I: | 4.34 in |
| RQ: | 4.82 in | J: | 6.38 in |
| D: | 2.94 | AG: | 7 |
| AE2: | 0.39 | BD: | 6.5 |
| G: | 1.69 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 140 |
| Output Diameter (in): | 1.125 in | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 1.216 | Model Code: | HMQ826 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Bore Code: | 18 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Center Distance (in): | 2.63 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output RPM: | 29 |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1805 in/lbs |

