Grove Gear W8260570.19 - HMQ826-60-H1-140-19
Part #:W8260570.19
Catalog #:HMQ826-60-H1-140-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.82 in | BE: | 0.38 in |
| AK: | 4.5 | G: | 1.69 |
| BD: | 6.5 | BF: | 0.41 |
| C: | 8 in | V: | 1.94 in |
| AG: | 7 | AJ: | 5.88 |
| J: | 6.38 in | LQ: | 5.19 in |
| D: | 2.94 | I: | 4.34 in |
| AE2: | 0.39 | Center Distance (in): | 2.63 in |
| AD: | 6.01 | B: | 7.38 |
| T: | 1.188 | F: | 3.38 |
| AE1: | 0.6 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | GR | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.216 |
| Output RPM: | 29 | Bore Code: | 19 |
| Center Distance (in): | 2.63 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ826 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | H1 | Ratio: | 60:1 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1805 in/lbs |

