Grove Gear W8260571.16 - HMQ826-80-H1-140-16
Part #:W8260571.16
Catalog #:HMQ826-80-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LQ: | 5.19 in |
| F: | 3.38 | T: | 1 |
| J: | 6.38 in | BD: | 6.5 |
| AE1: | 0.6 | B: | 7.38 |
| BE: | 0.38 in | Center Distance (in): | 2.63 in |
| BF: | 0.41 | AG: | 7 |
| AD: | 6.01 | I: | 4.34 in |
| AK: | 4.5 | G: | 1.69 |
| C: | 8 in | D: | 2.94 |
| AE2: | 0.39 | V: | 1.94 in |
| RQ: | 4.82 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.63 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Model Code: | HMQ826 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Bore Code: | 16 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140 |
| Series Code: | GR | Output RPM: | 21 |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

