Grove Gear W8260571.20 - HMQ826-80-H1-140-20
Part #:W8260571.20
Catalog #:HMQ826-80-H1-140-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AE2: | 0.39 |
| BD: | 6.5 | Center Distance (in): | 2.63 in |
| RQ: | 4.82 in | C: | 8 in |
| AK: | 4.5 | BF: | 0.41 |
| B: | 7.38 | V: | 1.94 in |
| AG: | 7 | AE1: | 0.6 |
| AD: | 6.01 | LQ: | 5.19 in |
| T: | 1.25 | G: | 1.69 |
| J: | 6.38 in | I: | 4.34 in |
| D: | 2.94 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.63 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Output RPM: | 21 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140 | Bore Code: | 20 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Model Code: | HMQ826 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Thrust Rating - output shaft: | 2091 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

