How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | BE: | 0.38 in |
| AD: | 6.01 | AE1: | 0.6 |
| RQ: | 4.82 in | AJ: | 5.88 |
| V: | 1.94 in | T: | 1.125 |
| J: | 6.38 in | LQ: | 5.19 in |
| D: | 2.94 | G: | 1.69 |
| I: | 4.34 in | C: | 8 in |
| AE2: | 0.39 | AG: | 7 |
| BD: | 6.5 | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 2.63 in |
| B: | 7.38 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 18 |
| Model Code: | HMQ826 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 3.00 | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | GR | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 17 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

