How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | AJ: | 5.88 |
| T: | 1.25 | BE: | 0.38 in |
| I: | 4.34 in | AE1: | 0.6 |
| F: | 3.38 | AE2: | 0.39 |
| J: | 6.38 in | Center Distance (in): | 2.63 in |
| AK: | 4.5 | BD: | 6.5 |
| LQ: | 5.19 in | B: | 7.38 |
| D: | 2.94 | AG: | 7 |
| V: | 1.94 in | RQ: | 4.82 in |
| C: | 8 in | BF: | 0.41 |
| G: | 1.69 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.63 | Output RPM: | 17 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Model Code: | HMQ826 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.386 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 140 | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

