Grove Gear W8260572.23 - HMQ826-100-H1-140-23
Part #:W8260572.23
Catalog #:HMQ826-100-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AG: | 7 |
| AE2: | 0.39 | BD: | 6.5 |
| BF: | 0.41 | G: | 1.69 |
| RQ: | 4.82 in | I: | 4.34 in |
| BE: | 0.38 in | D: | 2.94 |
| V: | 1.94 in | T: | 1.438 |
| J: | 6.38 in | AD: | 6.01 |
| AK: | 4.5 | F: | 3.38 |
| AJ: | 5.88 | Center Distance (in): | 2.63 in |
| AE1: | 0.6 | LQ: | 5.19 in |
| B: | 7.38 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 17 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 0.386 | Series Code: | GR |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Model Code: | HMQ826 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

