Grove Gear W8260577.16 - HMQ826-20-H1-180-16
Part #:W8260577.16
Catalog #:HMQ826-20-H1-180-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | I: | 4.34 in |
| V: | 1.94 in | AE2: | 0.39 |
| B: | 7.38 | J: | 6.38 in |
| Center Distance (in): | 2.63 in | AK: | 8.5 |
| LQ1: | 5.62 in | T: | 1 |
| BD: | 9 | G: | 1.69 |
| BE1: | 0.5 in | F: | 3.38 |
| AD: | 6.01 | AJ: | 7.25 |
| C: | 8 in | RQ: | 5.13 in |
| BF: | 0.53 | D: | 2.94 |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Ratio: | 20:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 2.965 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Model Code: | HMQ826 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.63 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 20:1 | Output RPM: | 87 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1836 in/lbs |

