Grove Gear W8260577.18 - HMQ826-20-H1-180-18
Part #:W8260577.18
Catalog #:HMQ826-20-H1-180-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.6 |
| RQ: | 5.13 in | AK: | 8.5 |
| BF: | 0.53 | G: | 1.69 |
| Center Distance (in): | 2.63 in | I: | 4.34 in |
| C: | 8 in | T: | 1.125 |
| BE1: | 0.5 in | B: | 7.38 |
| V: | 1.94 in | AG: | 7 |
| AD: | 6.01 | BD: | 9 |
| AE2: | 0.39 | F: | 3.38 |
| J: | 6.38 in | D: | 2.94 |
| LQ1: | 5.62 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 180 | Ratio: | 20:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 20:1 |
| Model Code: | HMQ826 | Bore Code: | 18 |
| Assembly: | HMQ-H1 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Output RPM: | 87 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.965 | Output Torque Rating (in-lb): | 1836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

