Grove Gear W8260577.19 - HMQ826-20-H1-180-19
Part #:W8260577.19
Catalog #:HMQ826-20-H1-180-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 5.13 in |
| AE2: | 0.39 | F: | 3.38 |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 5.62 in | C: | 8 in |
| G: | 1.69 | I: | 4.34 in |
| AK: | 8.5 | V: | 1.94 in |
| D: | 2.94 | AJ: | 7.25 |
| AE1: | 0.6 | T: | 1.188 |
| AD: | 6.01 | J: | 6.38 in |
| B: | 7.38 | AG: | 7 |
| Center Distance (in): | 2.63 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 20:1 |
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.965 | Output RPM: | 87 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 20:1 |
| Model Code: | HMQ826 | Thrust Rating - output shaft: | 2091 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1836 in/lbs |

