Grove Gear W8260577.20 - HMQ826-20-H1-180-20
Part #:W8260577.20
Catalog #:HMQ826-20-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | RQ: | 5.13 in |
| AG: | 7 | J: | 6.38 in |
| G: | 1.69 | Center Distance (in): | 2.63 in |
| B: | 7.38 | BD: | 9 |
| T: | 1.25 | BE1: | 0.5 in |
| AK: | 8.5 | C: | 8 in |
| LQ1: | 5.62 in | D: | 2.94 |
| BF: | 0.53 | AE2: | 0.39 |
| F: | 3.38 | AE1: | 0.6 |
| I: | 4.34 in | V: | 1.94 in |
| AD: | 6.01 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 87 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Center Distance (in): | 2.63 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.965 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180 | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | H1 | Model Code: | HMQ826 |
| Series Code: | GR | Output Torque Rating (in-lb): | 1836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

