How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | AE1: | 0.6 |
| RQ: | 5.13 in | AE2: | 0.39 |
| AG: | 7 | BD: | 9 |
| G: | 1.69 | D: | 2.94 |
| I: | 4.34 in | C: | 8 in |
| LQ1: | 5.62 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1 | BE1: | 0.5 in |
| AD: | 6.01 | F: | 3.38 |
| V: | 1.94 in | B: | 7.38 |
| J: | 6.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/4 X 2.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.487 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 16 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | H1 |
| Ratio: | 25:1 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.63 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | HMQ826 | Output Torque Rating (in-lb): | 1869 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

