How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | BD: | 9 |
| B: | 7.38 | F: | 3.38 |
| RQ: | 5.13 in | AJ: | 7.25 |
| LQ1: | 5.62 in | Center Distance (in): | 2.63 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.39 | G: | 1.69 |
| T: | 1.125 | AK: | 8.5 |
| J: | 6.38 in | C: | 8 in |
| AG: | 7 | I: | 4.34 in |
| D: | 2.94 | AE1: | 0.6 |
| V: | 1.94 in |
Technical Specifications
| Output RPM: | 70 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 2.487 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Model Code: | HMQ826 | Center Distance (in): | 2.63 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1869 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

