Grove Gear W8260579.20 - HMQ826-30-H1-180-20
Part #:W8260579.20
Catalog #:HMQ826-30-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | D: | 2.94 |
| AG: | 7 | BD: | 9 |
| F: | 3.38 | B: | 7.38 |
| LQ1: | 5.62 in | I: | 4.34 in |
| AJ: | 7.25 | V: | 1.94 in |
| G: | 1.69 | Center Distance (in): | 2.63 in |
| RQ: | 5.13 in | J: | 6.38 in |
| AD: | 6.01 | C: | 8 in |
| AK: | 8.5 | T: | 1.25 |
| BF: | 0.53 | AE2: | 0.39 |
| BE1: | 0.5 in |
Technical Specifications
| Model Code: | HMQ826 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.145 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.63 |
| Output RPM: | 58 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Bore Code: | 20 | Ratio Range: | 30:1 |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | GR |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1883 in/lbs |

