Grove Gear W8260579.23 - HMQ826-30-H1-180-23
Part #:W8260579.23
Catalog #:HMQ826-30-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AD: | 6.01 |
| BE1: | 0.5 in | C: | 8 in |
| RQ: | 5.13 in | I: | 4.34 in |
| V: | 1.94 in | G: | 1.69 |
| AJ: | 7.25 | AK: | 8.5 |
| LQ1: | 5.62 in | F: | 3.38 |
| D: | 2.94 | AE1: | 0.6 |
| AE2: | 0.39 | BD: | 9 |
| AG: | 7 | J: | 6.38 in |
| BF: | 0.53 | B: | 7.38 |
| Center Distance (in): | 2.63 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Ratio: | 30:1 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 30:1 |
| Output RPM: | 58 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Center Distance (in): | 2.63 |
| Thrust Rating - output shaft: | 2091 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ826 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.145 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | GR | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.125 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1883 in/lbs |

