Grove Gear W8260580.20 - HMQ826-40-H1-180-20
Part #:W8260580.20
Catalog #:HMQ826-40-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AK: | 8.5 |
| J: | 6.38 in | T: | 1.25 |
| V: | 1.94 in | BF: | 0.53 |
| AD: | 6.01 | AJ: | 7.25 |
| D: | 2.94 | G: | 1.69 |
| Center Distance (in): | 2.63 in | AE1: | 0.6 |
| B: | 7.38 | AG: | 7 |
| AE2: | 0.39 | RQ: | 5.13 in |
| F: | 3.38 | C: | 8 in |
| BD: | 9 | I: | 4.34 in |
| BE1: | 0.5 in |
Technical Specifications
| Assembly: | HMQ-H1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.695 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 43 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Motor Frame Size: | 180 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ826 | Output Key: | 1/4 X 2.50 |
| Ratio: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | GR | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1854 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

