Grove Gear W8260582.19 - HMQ826-60-H1-180-19
Part #:W8260582.19
Catalog #:HMQ826-60-H1-180-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| RQ: | 5.13 in | AE1: | 0.6 |
| V: | 1.94 in | J: | 6.38 in |
| D: | 2.94 | BD: | 9 |
| AE2: | 0.39 | BF: | 0.53 |
| G: | 1.69 | F: | 3.38 |
| I: | 4.34 in | T: | 1.188 |
| Center Distance (in): | 2.63 in | LQ1: | 5.62 in |
| AJ: | 7.25 | AG: | 7 |
| AD: | 6.01 | C: | 8 in |
| B: | 7.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.216 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.63 | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Output RPM: | 29 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | GR | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ826 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1805 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

