Grove Gear W8260582.23 - HMQ826-60-H1-180-23
Part #:W8260582.23
Catalog #:HMQ826-60-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | AE1: | 0.6 |
| F: | 3.38 | AG: | 7 |
| D: | 2.94 | V: | 1.94 in |
| G: | 1.69 | RQ: | 5.13 in |
| AD: | 6.01 | I: | 4.34 in |
| AK: | 8.5 | AE2: | 0.39 |
| Center Distance (in): | 2.63 in | BD: | 9 |
| J: | 6.38 in | C: | 8 in |
| LQ1: | 5.62 in | T: | 1.438 |
| B: | 7.38 |
Technical Specifications
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.63 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Model Code: | HMQ826 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 1.216 | Output Diameter (in): | 1.438 in |
| Output RPM: | 29 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1805 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

