How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | C: | 8 in |
| Center Distance (in): | 2.63 in | J: | 6.38 in |
| AG: | 7 | V: | 1.94 in |
| AE2: | 0.39 | D: | 2.94 |
| G: | 1.69 | AK: | 8.5 |
| LQ1: | 5.62 in | AE1: | 0.6 |
| I: | 4.34 in | BD: | 9 |
| RQ: | 5.13 in | B: | 7.38 |
| F: | 3.38 | T: | 1.125 |
| AD: | 6.01 |
Technical Specifications
| Series Code: | GR | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 17 |
| Input HP @ 1750 RPM: | 0.386 | Ratio: | 100:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180 | Center Distance (in): | 2.63 |
| Bore Code: | 18 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HMQ826 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

