How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 1.94 in |
| BF: | 0.53 | D: | 2.94 |
| B: | 7.38 | G: | 1.69 |
| RQ: | 5.13 in | AD: | 6.01 |
| AE2: | 0.39 | LQ1: | 5.62 in |
| F: | 3.38 | Center Distance (in): | 2.63 in |
| C: | 8 in | BE1: | 0.5 in |
| AG: | 7 | BD: | 9 |
| T: | 1.188 | J: | 6.38 in |
| AE1: | 0.6 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Model Code: | HMQ826 | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Bore Code: | 19 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.63 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 2.50 | Series Code: | GR |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.188 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 17 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

