How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | I: | 4.34 in |
| V: | 1.94 in | AD: | 6.01 |
| T: | 1.25 | AJ: | 7.25 |
| AE2: | 0.39 | D: | 2.94 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 1.69 | LQ1: | 5.62 in |
| B: | 7.38 | C: | 8 in |
| F: | 3.38 | BD: | 9 |
| RQ: | 5.13 in | Center Distance (in): | 2.63 in |
| J: | 6.38 in | BF: | 0.53 |
| AE1: | 0.6 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.25 in | Output RPM: | 17 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2091 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ826 | Center Distance (in): | 2.63 |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 1.125 |
| Series Code: | GR | Product Type: | Right Angle |
| Motor Frame Size: | 180 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 0.386 | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

