Grove Gear W8260584.23 - HMQ826-100-H1-180-23
Part #:W8260584.23
Catalog #:HMQ826-100-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AE2: | 0.39 |
| BD: | 9 | G: | 1.69 |
| LQ1: | 5.62 in | T: | 1.438 |
| AK: | 8.5 | BE1: | 0.5 in |
| F: | 3.38 | B: | 7.38 |
| BF: | 0.53 | J: | 6.38 in |
| AD: | 6.01 | V: | 1.94 in |
| AG: | 7 | D: | 2.94 |
| AE1: | 0.6 | Center Distance (in): | 2.63 in |
| RQ: | 5.13 in | AJ: | 7.25 |
| C: | 8 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.438 in | Model Code: | HMQ826 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 0.386 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 23 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Output RPM: | 17 | Output Shaft Direction: | H1 |
| Center Distance (in): | 2.63 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 100:1 to 250:1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

