Grove Gear W8300259.00 - BMQ830-30-L-180
Part #:W8300259.00
Catalog #:BMQ830-30-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | TAP Depth: | 0.88 in |
| O: | 3.6 in | K: | 3.5 in |
| AJ: | 7.25 | C: | 8.88 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| RQ: | 5.63 in | D: | 3.25 |
| BD: | 9 | T: | 1.25 |
| H-Tap size: | 7/16-14 UNC in | LQ1: | 6.15 in |
| N: | 6.75 | I: | 4.84 in |
| J: | 7 in | G: | 2 |
| F: | 4 | A: | 5.25 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.125 |
| Assembly: | BMQ-L | Output RPM: | 58 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | Left |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Output Shaft: | Solid Shaft | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Series Code: | GR | Input HP @ 1750 RPM: | 2.879 |
| Output Key: | 1/4 x 1.75 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2519 in/lbs |

