Grove Gear W8300261.00 - BMQ830-50-L-180
Part #:W8300261.00
Catalog #:BMQ830-50-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | RQ: | 5.63 in |
| O: | 3.6 in | A: | 5.25 |
| TAP Depth: | 0.88 in | K: | 3.5 in |
| B: | 8.12 | AK: | 8.5 |
| T: | 1.25 | I: | 4.84 in |
| LQ1: | 6.15 in | N: | 6.75 |
| C: | 8.88 in | D: | 3.25 |
| H-Tap size: | 7/16-14 UNC in | G: | 2 |
| BD: | 9 | F: | 4 |
Technical Specifications
| Assembly: | BMQ-L | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 35 |
| Output Shaft: | Solid Shaft | Ratio: | 50:1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | Left | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 1.915 | Service Factor: | 1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 1.75 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2490 in/lbs |

