Grove Gear W8300297.00 - BMQ830-50-L-210
Part #:W8300297.00
Catalog #:BMQ830-50-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.53 |
| B: | 8.12 | D: | 3.25 |
| AK: | 8.5 | F: | 4 |
| AJ: | 7.25 | C: | 8.88 in |
| H-Tap size: | 7/16-14 UNC in | K: | 3.5 in |
| LQ1: | 6.56 in | I: | 4.84 in |
| O: | 3.6 in | A: | 5.25 |
| BD: | 9 | TAP Depth: | 0.88 in |
| RQ: | 6.06 in | T: | 1.25 |
| N: | 6.75 | BE1: | 0.5 in |
| J: | 7 in | G: | 2 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Assembly: | BMQ-L | Input Style: | C-Face Quill |
| Series Code: | GR | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 1.915 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 x 1.75 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 210 | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

