Grove Gear W8300298.00 - BMQ830-60-L-210
Part #:W8300298.00
Catalog #:BMQ830-60-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | LQ1: | 6.56 in |
| N: | 6.75 | O: | 3.6 in |
| T: | 1.25 | C: | 8.88 in |
| H-Tap size: | 7/16-14 UNC in | G: | 2 |
| BF: | 0.53 | D: | 3.25 |
| AK: | 8.5 | I: | 4.84 in |
| B: | 8.12 | F: | 4 |
| BD: | 9 | TAP Depth: | 0.88 in |
| AJ: | 7.25 | RQ: | 6.06 in |
| A: | 5.25 | Center Distance (in): | 3 in |
| J: | 7 in | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 1/4 x 1.75 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.637 |
| Output RPM: | 29 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | L |
| Series Code: | GR | Assembly: | BMQ-L |
| Output Shaft Direction: | Left | Output Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Output Shaft: | Solid Shaft |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2413 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

