Grove Gear W8300308.00 - BMQ830-40-R-210
Part #:W8300308.00
Catalog #:BMQ830-40-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | C: | 8.88 in |
| BD: | 9 | B: | 8.12 |
| D: | 3.25 | A: | 5.25 |
| BE1: | 0.5 in | LQ1: | 6.56 in |
| T: | 1.25 | N: | 6.75 |
| AJ: | 7.25 | O: | 3.6 in |
| K: | 3.5 in | BF: | 0.53 |
| TAP Depth: | 0.88 in | F: | 4 |
| Center Distance (in): | 3 in | H-Tap size: | 7/16-14 UNC in |
| G: | 2 | J: | 7 in |
| RQ: | 6.06 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.251 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 1/4 x 1.75 | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 210 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Assembly: | BMQ-R |
| Series Code: | GR | Output RPM: | 43 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Right |
| Input Bore (C Face): | 1.375 | Ratio: | 40:1 |
| Center Distance (in): | 3 | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Torque Rating (in-lb): | 2477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

