Grove Gear W8300310.00 - BMQ830-60-R-210
Part #:W8300310.00
Catalog #:BMQ830-60-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | LQ1: | 6.56 in |
| J: | 7 in | AK: | 8.5 |
| Center Distance (in): | 3 in | B: | 8.12 |
| D: | 3.25 | TAP Depth: | 0.88 in |
| O: | 3.6 in | N: | 6.75 |
| H-Tap size: | 7/16-14 UNC in | BE1: | 0.5 in |
| K: | 3.5 in | AJ: | 7.25 |
| I: | 4.84 in | T: | 1.25 |
| A: | 5.25 | G: | 2 |
| BF: | 0.53 | BD: | 9 |
| RQ: | 6.06 in | F: | 4 |
Technical Specifications
| Assembly: | BMQ-R | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Series Code: | GR | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Input Style: | C-Face Quill |
| Output RPM: | 29 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.637 | Gear Type: | Worm |
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 x 1.75 | Center Distance (in): | 3 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | R |
| Housing Material: | Cast Iron | Output Shaft Direction: | Right |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2413 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

