Grove Gear W8300316.00 - BMQ830-15-D-210
Part #:W8300316.00
Catalog #:BMQ830-15-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | AK: | 8.5 |
| I: | 4.84 in | TAP Depth: | 0.88 in |
| O*: | 3.36 in | LQ1: | 6.56 in |
| BF: | 0.53 | B: | 8.12 |
| O: | 3.6 in | A: | 5.25 |
| T: | 1.25 | J: | 7 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| C: | 8.88 in | D: | 3.25 |
| G: | 2 | RQ: | 6.06 in |
| H-Tap size: | 7/16-14 UNC in | N: | 6.75 |
| BD: | 9 | F: | 4 |
| BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Assembly: | BMQ-D | Output Key: | 1/4 x 1.75 |
| Ratio: | 15:1 | Series Code: | GR |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 2549 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 4.843 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | Double | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Solid Shaft |
| Center Distance (in): | 3 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2329 in/lbs |

