Grove Gear W8300318.00 - BMQ830-25-D-210
Part #:W8300318.00
Catalog #:BMQ830-25-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 7/16-14 UNC in | LQ1: | 6.56 in |
| AJ: | 7.25 | O: | 3.6 in |
| D: | 3.25 | BF: | 0.53 |
| RQ: | 6.06 in | AK: | 8.5 |
| BD: | 9 | O*: | 3.36 in |
| Center Distance (in): | 3 in | J: | 7 in |
| I: | 4.84 in | N: | 6.75 |
| F: | 4 | A: | 5.25 |
| TAP Depth: | 0.88 in | C: | 8.88 in |
| BE1: | 0.5 in | T: | 1.25 |
| K: | 3.5 in | B: | 8.12 |
| G: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | D |
| Assembly: | BMQ-D | Input HP @ 1750 RPM: | 3.355 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 x 1.75 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Torque Rating (in-lb): | 2527 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

