Grove Gear W8300319.00 - BMQ830-30-D-210
Part #:W8300319.00
Catalog #:BMQ830-30-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.06 in | H-Tap size: | 7/16-14 UNC in |
| TAP Depth: | 0.88 in | G: | 2 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| F: | 4 | N: | 6.75 |
| BD: | 9 | C: | 8.88 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | K: | 3.5 in |
| D: | 3.25 | I: | 4.84 in |
| A: | 5.25 | B: | 8.12 |
| T: | 1.25 | O*: | 3.36 in |
| O: | 3.6 in | AJ: | 7.25 |
| J: | 7 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Assembly: | BMQ-D |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 210 | Series Code: | GR |
| Output Shaft Direction: | Double | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Output Key: | 1/4 x 1.75 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output RPM: | 58 | Output Shaft: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.879 |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 2519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

