Grove Gear W8300501.24 - H830-5-H1-24
Part #:W8300501.24
Catalog #:H830-5-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | B: | 8.12 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| U: | 0.875 in | F: | 4 |
| AG: | 7.5 | G: | 2 |
| AE1: | 0.6 | J: | 7 in |
| C: | 8.88 in | T: | 1.5 |
| L: | 6.57 in | I: | 4.84 in |
| V: | 2.756 in | M: | 2.38 |
| AE2: | 0.36 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Assembly Code: | H1 |
| Input Style: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1729 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | H830 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | H-H1 |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 5:1 |
| Output Diameter (in): | 1.5 in | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.093 | Input RPM: | 1,750 |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Output RPM: | 350 | Series Code: | GR |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |

