Grove Gear W8300501.26 - H830-5-H1-26
Part #:W8300501.26
Catalog #:H830-5-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | I: | 4.84 in |
| AE2: | 0.36 | U: | 0.875 in |
| F: | 4 | AD: | 6.53 |
| AG: | 7.5 | B: | 8.12 |
| Center Distance (in): | 3 in | M: | 2.38 |
| J: | 7 in | AE1: | 0.6 |
| C: | 8.88 in | T: | 1.625 |
| L: | 6.57 in | V: | 2.756 in |
| D: | 3.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 9.093 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.63 in |
| No. of Gear Reductions: | Single | Model Code: | H830 |
| Mounting Style: | Shaft Mount | Series Code: | GR |
| Input Style: | Solid Shaft | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Gear Type: | Worm |
| Ratio: | 5:1 | Output Diameter (in): | 1.625 in |
| Assembly: | H-H1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1729 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |

