Grove Gear W8300501.27 - H830-5-H1-27
Part #:W8300501.27
Catalog #:H830-5-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AD: | 6.53 |
| B: | 8.12 | Center Distance (in): | 3 in |
| V: | 2.756 in | J: | 7 in |
| AE2: | 0.36 | T: | 1.6875 |
| M: | 2.38 | C: | 8.88 in |
| F: | 4 | I: | 4.84 in |
| D: | 3.25 | AG: | 7.5 |
| AE1: | 0.6 | G: | 2 |
| U: | 0.875 in |
Technical Specifications
| Assembly: | H-H1 | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Thrust Rating - output shaft: | 1729 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.6875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | H830 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 9.093 |
| Ratio: | 5:1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |

