Grove Gear W8300502.24 - H830-7.5-H1-24
Part #:W8300502.24
Catalog #:H830-7.5-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | I: | 4.84 in |
| AD: | 6.53 | F: | 4 |
| T: | 1.5 | C: | 8.88 in |
| AG: | 7.5 | M: | 2.38 |
| D: | 3.25 | U: | 0.875 in |
| L: | 6.57 in | V: | 2.756 in |
| Center Distance (in): | 3 in | G: | 2 |
| J: | 7 in | AE2: | 0.36 |
| AE1: | 0.6 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 1944 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.879 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Gear Type: | Worm | Assembly: | H-H1 |
| Output RPM: | 233 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | GR | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.63 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Bore Code: | 24 |
| Output Shaft Direction: | H1 | Center Distance (in): | 3 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | H830 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

