Grove Gear W8300502.26 - H830-7.5-H1-26
Part #:W8300502.26
Catalog #:H830-7.5-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | I: | 4.84 in |
| M: | 2.38 | D: | 3.25 |
| U: | 0.875 in | B: | 8.12 |
| C: | 8.88 in | G: | 2 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| F: | 4 | T: | 1.625 |
| AE1: | 0.6 | V: | 2.756 in |
| AD: | 6.53 | AE2: | 0.36 |
| AG: | 7.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.625 in | Output RPM: | 233 |
| Thrust Rating - output shaft: | 1944 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.879 | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Style: | Solid Shaft |
| Series Code: | GR | Bore Code: | 26 |
| Output Shaft Assembly Code: | H1 | Model Code: | H830 |
| Input Diameter (in): | 0.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

