Grove Gear W8300502.27 - H830-7.5-H1-27
Part #:W8300502.27
Catalog #:H830-7.5-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | G: | 2 |
| I: | 4.84 in | D: | 3.25 |
| L: | 6.57 in | U: | 0.875 in |
| AE1: | 0.6 | M: | 2.38 |
| AG: | 7.5 | B: | 8.12 |
| T: | 1.6875 | AD: | 6.53 |
| V: | 2.756 in | AE2: | 0.36 |
| F: | 4 | Center Distance (in): | 3 in |
| C: | 8.88 in |
Technical Specifications
| Output RPM: | 233 | Input Diameter (in): | 0.875 in |
| Assembly: | H-H1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.6875 in |
| Input Style: | Solid Shaft | Series Code: | GR |
| Mounting Style: | Shaft Mount | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | H830 |
| Thrust Rating - output shaft: | 1944 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio: | 7.5:1 |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.879 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.63 in | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

