Grove Gear W8300503.20 - H830-10-H1-20
Part #:W8300503.20
Catalog #:H830-10-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | V: | 2.756 in |
| AD: | 6.53 | D: | 3.25 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| T: | 1.25 | M: | 2.38 |
| F: | 4 | AE1: | 0.6 |
| AG: | 7.5 | B: | 8.12 |
| I: | 4.84 in | C: | 8.88 in |
| AE2: | 0.36 | U: | 0.875 in |
| G: | 2 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2147 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Assembly: | H-H1 | Model Code: | H830 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.25 in | Series Code: | GR |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Mounting Style: | Shaft Mount | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.151 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2037 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

