Grove Gear W8300504.27 - H830-15-H1-27
Part #:W8300504.27
Catalog #:H830-15-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | J: | 7 in |
| U: | 0.875 in | I: | 4.84 in |
| D: | 3.25 | L: | 6.57 in |
| B: | 8.12 | G: | 2 |
| AE2: | 0.36 | T: | 1.6875 |
| C: | 8.88 in | AD: | 6.53 |
| M: | 2.38 | Center Distance (in): | 3 in |
| F: | 4 | AE1: | 0.6 |
| V: | 2.756 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.843 | Assembly: | H-H1 |
| Output Shaft Direction: | H1 | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Output RPM: | 116 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Diameter (in): | 1.6875 in |
| Reducer: | Worm - Right Angle | Model Code: | H830 |
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 2549 | Output Torque Rating (in-lb): | 2329 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

