Grove Gear W8300505.27 - H830-20-H1-27
Part #:W8300505.27
Catalog #:H830-20-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AD: | 6.53 |
| J: | 7 in | AE2: | 0.36 |
| V: | 2.756 in | AG: | 7.5 |
| F: | 4 | U: | 0.875 in |
| AE1: | 0.6 | T: | 1.6875 |
| L: | 6.57 in | M: | 2.38 |
| B: | 8.12 | C: | 8.88 in |
| Center Distance (in): | 3 in | G: | 2 |
| I: | 4.84 in |
Technical Specifications
| Input Style: | Solid Shaft | Series Code: | GR |
| Bore Code: | 27 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 X 3.00 | Model Code: | H830 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.947 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.6875 in | Ratio: | 20:1 |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 87 | Service Factor: | 1 |
| Assembly: | H-H1 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2454 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

