Grove Gear W8300506.26 - H830-25-H1-26
Part #:W8300506.26
Catalog #:H830-25-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | U: | 0.875 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| F: | 4 | AG: | 7.5 |
| AD: | 6.53 | V: | 2.756 in |
| AE2: | 0.36 | T: | 1.625 |
| J: | 7 in | G: | 2 |
| M: | 2.38 | D: | 3.25 |
| C: | 8.88 in | B: | 8.12 |
| I: | 4.84 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Ratio Range: | 25:1 | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 3.355 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Model Code: | H830 | Gear Type: | Worm |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Assembly: | H-H1 | Shaft Seal Material: | Viton |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2527 in/lbs |

