Grove Gear W8300507.20 - H830-30-H1-20
Part #:W8300507.20
Catalog #:H830-30-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AE2: | 0.36 |
| AE1: | 0.6 | AD: | 6.53 |
| I: | 4.84 in | AG: | 7.5 |
| F: | 4 | C: | 8.88 in |
| J: | 7 in | G: | 2 |
| L: | 6.57 in | T: | 1.25 |
| Center Distance (in): | 3 in | M: | 2.38 |
| D: | 3.25 | U: | 0.875 in |
| B: | 8.12 |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.63 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Assembly: | H-H1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Ratio Range: | 30:1 |
| Series Code: | GR | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output RPM: | 58 | Input HP @ 1750 RPM: | 2.879 |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Model Code: | H830 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2519 in/lbs |

