Grove Gear W8300508.19 - H830-40-H1-19
Part #:W8300508.19
Catalog #:H830-40-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 2.756 in |
| L: | 6.57 in | T: | 1.1875 |
| AE1: | 0.6 | D: | 3.25 |
| AG: | 7.5 | U: | 0.875 in |
| M: | 2.38 | AD: | 6.53 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| B: | 8.12 | J: | 7 in |
| I: | 4.84 in | G: | 2 |
| C: | 8.88 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Model Code: | H830 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 43 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Bore Code: | 19 | Gear Type: | Worm |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.251 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.1875 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | H-H1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2477 in/lbs |

