Grove Gear W8300508.27 - H830-40-H1-27
Part #:W8300508.27
Catalog #:H830-40-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L: | 6.57 in |
| AE1: | 0.6 | AD: | 6.53 |
| F: | 4 | I: | 4.84 in |
| J: | 7 in | Center Distance (in): | 3 in |
| C: | 8.88 in | T: | 1.6875 |
| M: | 2.38 | B: | 8.12 |
| V: | 2.756 in | AG: | 7.5 |
| AE2: | 0.36 | D: | 3.25 |
| G: | 2 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Assembly: | H-H1 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input Style: | Solid Shaft | Model Code: | H830 |
| Housing Material: | Cast Iron | Output RPM: | 43 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | H1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Bore Code: | 27 | Series Code: | GR |
| Ratio: | 40:1 | Output Diameter (in): | 1.6875 in |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.251 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

