Grove Gear W8300509.26 - H830-50-H1-26
Part #:W8300509.26
Catalog #:H830-50-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | D: | 3.25 |
| B: | 8.12 | Center Distance (in): | 3 in |
| T: | 1.625 | AD: | 6.53 |
| I: | 4.84 in | AG: | 7.5 |
| L: | 6.57 in | G: | 2 |
| AE1: | 0.6 | AE2: | 0.36 |
| V: | 2.756 in | F: | 4 |
| U: | 0.875 in | C: | 8.88 in |
| J: | 7 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 1.915 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Input Style: | Solid Shaft |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output RPM: | 35 | Center Distance (in): | 3 |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | H830 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.625 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Assembly: | H-H1 | Output Shaft Direction: | H1 |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2490 in/lbs |

