Grove Gear W8300510.20 - H830-60-H1-20
Part #:W8300510.20
Catalog #:H830-60-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.5 |
| B: | 8.12 | V: | 2.756 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| M: | 2.38 | F: | 4 |
| C: | 8.88 in | G: | 2 |
| D: | 3.25 | L: | 6.57 in |
| I: | 4.84 in | T: | 1.25 |
| J: | 7 in | AD: | 6.53 |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Bore Code: | 20 |
| Mounting Style: | Shaft Mount | Model Code: | H830 |
| Input HP @ 1750 RPM: | 1.637 | Series Code: | GR |
| Output RPM: | 29 | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Assembly: | H-H1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |

